48V/54V Output - ORing FET / Diode
Low Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SUP60030E | N-Channel 80-V (D-S) MOSFET | Vdss=80V;Rdson=3.4 mΩ;Id=120A;Qg=94nC | 'TO-220AB |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| SUP60030E | N-Channel 80-V (D-S) MOSFET | Vdss=80V;Rdson=3.4 mΩ;Id=120A;Qg=94nC | 'TO-220AB |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®