DSLAM - DC/DC Power Supply
Optocoupler
| Product Name | Status | Description | Features | Package | Q-Level |
| ILD207T | Optocoupler, Phototransistor Output; Dual Channel | Isolation Voltage 4000Vrms | SMD SOIC-8 | ||
| TCMT1107 | Optocoupler, Phototransistor Output, Single/Quad Channel | Mini-Flat Package Half pitch | SMD SOP-4/SOP-16 |
Power MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si4946BEY | Dual N-Channel 60-V (D-S) 175ºC MOSFET | RDSon=41mOhm@ ID=6.5A, VGS=10V | SMD SO-8 | ||
| Si7370DP | N-Channel 60-V (D-S) MOSFET | RDSon=11mOhm@ ID=15.8A, VGS=10V | SMD PowerPAK® SO-8 | ||
| Si7430DP | N-Channel 150-V (D-S) WFET | RDSon=45mOhm@ ID=26A, VGS=10V | SMD PowerPAK® SO-8 | ||
| Si7866ADP | N-Channel 20-V (D-S) MOSFET | RDSon=2.4mOhm@ ID=40A, VGS=10V | SMD PowerPAK® SO-8 | ||
| Si9945AEY | Dual N-Channel 60-V (D-S), 175°C MOSFET | RDSon=80mOhm@ ID=3.7A, VGS=10V | SMD SO-8 |