|
| 2381 661 | | PTC Thermistors for Overload Protection;
Single Horizontal SMD; | R=10-50Ohm, I=2-10A | SMD
SMD | |
| 2381 673 | | PTC Thermistors for Overload Protection;
Twin Vertical SMD; | R=10-50Ohm, I=2,5-4A | SMD
Twin SMD | |
| 593D | | Solid Tantalum Chip Capacitors;
TANTAMOUNT® | 0.47µF-680µF, 4-50V,
Low ESR, 100% surged | SMD
A-E Case | |
| ES1D | | Ultrafast Plastic Rectifier; SMD | IF=1,0A, VR=50-200V,
trr=15ns, low VF | SMD
DO-214AC (SMA) | |
| GSOT05C | | SMD Two-Line ESD-Protection | VW=3-36V, PPPM=240-612W,
VESD=30kV | SMD
SOT23 | |
| MBRB735 | | Schottky Barrier Rectifier | IF=7,5A, VR=35-60V,
VF=0,57-0,65V | TH / radial
TO-263AB | |
| P6KE27C | | TRANSZORB® Transient Voltage Suppressors | VBR=6,8-540V, PPPM=600W,
bi-directional | SMD
DO-204AC (DO-15) | |
| RMB2S | | Surface-Mount Bridge Rectifier | IF=0,5A, VR=200-400V,
trr=150ns; | SMD
TO-269AA (MBS) | |
| Si4465ADY | | P-Channel MOSFET, 1.8 V(G-S) , -8 V(D-S) | RDSon=16mOhm@ ID=-10A,
VGS=-1.8V | SMD
SO-8 | |
| Si4804BDY | | Dual N-Channel 30-V (D-S) MOSFET | RDSon=22mOhm@ ID=7.5A,
VGS=10V | SMD
SO-8 | |
| SM6T6V8 | | TRANSZORB® Transient Voltage Suppressors
SMD; | VBR=6,8-220V, PPPM=600W | SMD
DO-214AA (SMB) | |
| SMBJ130A | | TRANSZORB® Transient Voltage Suppressors
SMD; | VWM=5,0-188V, PPPM=600W | SMD
DO-214AA
(SMB J-Bend) | |
| SSA24/2BT | | High-Current-Density Schottky Rectifier
SMD | IF=2,0A, VR= 30-40V,
VF=0,38-0,42V | SMD
DO-214AC (SMA) | |
| SSC53L | | High-Current-Density Schottky Rectifier
SMD | IF=5,0A, VR=30-40V,
VF=0,38-0,42V | SMD
DO-214AB (SMC) | |
| SUM110N03-04P | | N-Channel 30-V (D-S) 175°C MOSFET | RDSon=4.2mOhm@ ID=110A,
VGS=10V | SMD
TO-263 | |
| TP0202T | | P-Channel 20-V (D-S) MOSFET | RDSon=1.4Ohm@ ID=-0.41A,
VGS=-10V | SMD
SOT-23 (TO-236) | |