|
| Si4410BDY | | N-Channel 30-V (D-S) MOSFET | RDSon=13.5mOhm@ ID=10A,
VGS=10V | SMD
SO-8 | |
| Si4418DY | | N-Channel 200-V (D-S) MOSFET | RDSon=130mOhm@ ID=3A,
VGS=10V | SMD
SO-8 | |
| Si4420BDY | | N-Channel 30-V (D-S) MOSFET | RDSon=8.5mOhm@ ID=13.5A,
VGS=10V | SMD
SO-8 | |
| Si6928DQ | | Dual N-Channel 30-V (D-S) MOSFET | RDSon=35mOhm@ ID=4A,
VGS=10V | SMD
TSSOP-8 | |
| Si6954ADQ | | N-Channel 2.5-V (G-S) Battery Switch | RDSon=53mOhm@ ID=3.4A,
VGS=10V | SMD
TSSOP-8 | |
| SiP2800 | | Power IC, Current Mode Controller,
Low Power Consumption | 100µA start-up ,
500µA operating current | SMD
SOIC-8
TSSOP-8 | |
| SUM47N10-24L | | N-Channel 100-V (D-S) 175°C MOSFET | RDSon=24mOhm@ ID=47A,
VGS=10V | SMD
TO-263 | |