Peripheral Circuits - WLAN-Module
Load switch
| Product Name | Status | Description | Features | Package | Q-Level |
| SI2301CDS | P-Channel 20V (D-S) Mosfet | VDS= 20V rDSon= 0.112 ohm ID= -3.1 | TO-236 (SOT-23) | ||
| SI2305CDS | P-Channel MOSFET, 1.8V(G-S) , -8V(D- | RDSon=65mOhm ID=-4.3A VGS=-1.8V | sot23 |