Custom Case Study
A packaging engineer supporting a high-power aerospace electronics program was tasked with delivering a module capable of operating across an exceptionally wide temperature range. The system needed to function reliably from very cold storage and high-altitude cold soak conditions through sustained high-power operation where device junction temperatures approached material limits.
As power density increased, thermal margins began to erode. While the active devices met electrical specifications, environmental and thermal testing revealed performance degradation driven by heat extraction limitations rather than semiconductor capability.
Several thermal and mechanical risks emerged:
- Junction temperature rise reducing device lifetime
- Thermal bottlenecks through conventional substrates
- Conductor losses generating localized heating
- Thermal expansion mismatch stressing die attach interfaces
- Performance drift between very cold storage and high-temperature operation
The system required not only heat removal, but thermal stability across temperature extremes — from deep cold to sustained high-power operation.
Thin Film Thermal Architecture Integration
To address these risks, the engineering team transitioned to a thin-film ceramic substrate platform engineered for thermal extraction and temperature stability.
Direct Heat Extraction at the Substrate Level
Rather than relying solely on external heat sinking, thermal energy was removed directly at the device interface. Thin-film metallization and filled-via arrays created vertical heat conduction paths, pulling heat away from active junctions into backside spreaders and system heat sinks.
Advanced Thermal Substrate Selection
Material choice was optimized by thermal demand:
- SiC for extreme hotspot extraction
- AlN for high-power RF and electronic assemblies
- Alumina with enhanced thermal features for cost-optimized designs
This material flexibility allowed localized thermal solutions without over-engineering the entire platform.
Structural Stability Across Temperature Extremes
Ceramic substrates maintained dimensional and mechanical stability across very cold exposure and high-temperature operation. Unlike organic materials, they did not soften, outgas, or drift under thermal stress.
Thermal Conduction Through Substrate Architecture
Solid copper-filled vias and precision ceramic pockets were integrated beneath high-power devices, creating:
- Direct vertical heat paths
- Reduced thermal resistance
- Hermetic interconnect structures
- Reinforced mechanical stability
Low-Loss High-Current Conductors
Thick copper thin-film traces reduced DC resistance and supported high current densities while minimizing self-heating in compact geometries.
Stable Junction Temperatures and Expanded Thermal Margin
After transitioning to the thin-film thermal architecture:
- Junction temperatures dropped, improving device lifetime margin
- Heat extraction improved through direct substrate conduction paths
- Thermal gradients across the assembly were reduced
- Very cold performance remained electrically stable
- High-power operation no longer induced conductor self-heating limits
Advanced thermal architectures enabled lower-cost substrate materials to meet junction temperature targets that previously required premium platforms.
Environmental and thermal qualification proceeded successfully, and the system entered production with improved thermal reliability and reduced derating requirements.
[Engineering Takeaway]
“Device performance wasn’t limited by the semiconductor — it was limited by heat extraction. Thin film gave us a direct thermal path that stayed stable from very cold soak to full-power operation.”
— Aerospace Thermal Packaging Engineer
Please fill out the form and submit to get started.