Capacitors - Aluminum Electrolytic - Axial
Showing 1 to 50 of 183 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 6.3 | 470 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 10 | 100 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 16 | 68 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 25 | 47 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 40 | 22 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 63 | 1 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard Miniature | Axial | 85 | 2500 to 8000 | 100 | 1 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 6.3 | 68 uF | 1000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 10 | 47 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 16 | 33 uF | 470 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 25 | 10 uF | 330 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 40 | 10 uF | 220 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 63 | 1 uF | 100 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard | Axial | 85 | 100 | 1 uF | 47 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 6.3 | 150 uF | 4700 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 10 | 47 uF | 2200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 16 | 33 uF | 4700 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 20 | 150 uF | 3300 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 25 | 22 uF | 3300 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 35 | 33 uF | 2200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 40 | 15 uF | 2200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 50 | 10 uF | 1500 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 63 | 15 uF | 1000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 75 | 12 uF | 1000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 100 | 4.7 uF | 470 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 160 | 1.5 uF | 100 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 200 | 1.2 uF | 100 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +105 °C, Miniature, Axial Lead, General Purpose | Axial | 250 | 1 uF | 47 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 30 | 75 uF | 3600 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 25 | 100 uF | 4700 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 15 | 200 uF | 8000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 10 | 250 uF | 10000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 6 | 300 uF | 12000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 3 | 400 uF | 18000 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 450 | 1 uF | 75 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 400 | 2 uF | 110 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 350 | 4 uF | 160 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 300 | 5 uF | 200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 250 | 7 uF | 300 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 200 | 9 uF | 370 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 150 | 10 uF | 530 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 100 | 15 uF | 780 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 75 | 30 uF | 1500 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 50 | 50 uF | 2300 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics | Axial | 40 | 75 uF | 3200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 160 | 10 uF | 220 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 250 | 10 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 350 | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 385 | 6.8 uF | 68 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Standard, High Voltage | Axial | 85 | 5000 to 15000 | 400 | 6.8 uF | 68 uF |