Capacitors - Aluminum Electrolytic - Automotive
Showing 1 to 50 of 131 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Capacitor Classification - Mounting ▲▼ ![]() | Temperature ▲▼ ![]() | Useful Life ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 16 | 680 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 25 | 470 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 40 | 220 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 63 | 100 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 100 | 47 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 10 | 470 uF | 18000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 16 | 330 uF | 15000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 25 | 180 uF | 8200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 40 | 82 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 105 | 5000 to 10000 | 63 | 47 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 10 | 470 uF | 12000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 16 | 180 uF | 8200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 25 | 150 uF | 5600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 40 | 68 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current | Axial | 125 | up to 8000 | 63 | 33 uF | 1200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 6.3 | 330 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 10 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 16 | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 25 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 35 | 68 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 50 | 47 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 125 | up to 6000 | 63 | 10 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 6.3 | 1200 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 10 | 330 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 16 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 25 | 220 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 35 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 50 | 47 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 125 | 2500 to 4000 | 63 | 22 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 16 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 25 | 100 uF | 2700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 35 | 33 uF | 1800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 50 | 47 uF | 1200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 63 | 22 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 80 | 10 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 125 | up to 6000 | 100 | 10 uF | 330 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 16 | 470 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 25 | 330 uF | 5600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 35 | 220 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 50 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 63 | 68 uF | 1200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 6.3 | 470 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 10 | 330 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 16 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 25 | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 35 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 50 | 68 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 63 | 33 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 80 | 47 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 105 | up to 10000 | 100 | 4.7 uF | 470 uF |