Capacitors - Aluminum Electrolytic - High Reliability
Showing 1 to 50 of 207 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 75 | 12 uF | 150 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 60 | 15 uF | 220 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 50 | 22 uF | 270 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 40 | 33 uF | 390 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 30 | 33 uF | 560 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 20 | 68 uF | 820 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 15 | 68 uF | 1200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 7 | 180 uF | 2200 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 10 | 100 uF | 1500 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 5 | 220 uF | 2700 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 100 | 6.8 uF | 120 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 150 | 3.3 uF | 56 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 200 | 3.3 uF | 39 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 250 | 2.2 uF | 27 uF | |||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current Snap-In | Snap-In | 85 | 400 | 56 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current Snap-In | Snap-In | 85 | 450 | 56 uF | 680 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 16 | 6800 uF | 47000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 25 | 4700 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 35 | 4700 uF | 22000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 40 | 6800 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 50 | 2200 uF | 15000 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 63 | 1500 uF | 8200 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 80 | 820 uF | 4700 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 105 | 100 | 560 uF | 3300 uF | ||
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 150 | up to 2000 | 16 | 220 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 150 | up to 2000 | 25 | 100 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 150 | up to 2000 | 35 | 47 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 150 | up to 2000 | 50 | 33 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 16 | 470 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 25 | 330 uF | 5600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 35 | 220 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 50 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 63 | 68 uF | 1200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 10 | 100 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 16 | 47 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 25 | 22 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 40 | 47 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 63 | 10 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 125 | up to 8000 | 100 | 4.7 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 6.3 | 1000 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 10 | 220 uF | 10000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 16 | 220 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 25 | 100 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 40 | 47 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 63 | 4.7 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 100 | 4.7 uF | 470 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 125 | up to 8000 | 200 | 15 uF | 100 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 16 | 470 uF | 6800 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 25 | 330 uF | 5600 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 125 | 2500 to 6000 | 35 | 220 uF | 3300 uF |