Capacitors - Ceramic - DC Disc
Showing 1 to 50 of 112 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() | Class ▲▼ ![]() | Dielectric ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Screw Terminal | ||||||||
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 100 pF | 10 nF | 2 | Y5P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 4.7 nF | 47 nF | 3 | Z5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 6.8 pF | 330 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 1 nF | 22 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 4.7 nF | 47 nF | 3 | Z5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 6.8 pF | 330 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 100 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 100 pF | 4.7 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 500 VDC General Purpose | Radial | 500 | 10 pF | 10 nF | 2 | Y5T, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Radial | 500 | 100 pF | 2.7 nF | 2 | Y5R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 10 pF | 10 pF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 1000 | 10 pF | 470 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 27 pF | 39 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 56 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 1000 | 100 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 1000 | 100 pF | 4.7 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 1000 | 100 pF | 10 nF | 2 | Y5P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 1000 | 1 nF | 22 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 1000 | 1 nF | 33 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 10 nF | 10 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Radial | 1000 | 10 pF | 6.8 nF | 1 | C0G, N1500, N2000, N2200, N2500, N2800 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Radial | 2000 | 10 pF | 6.8 nF | 1 | C0G, N1500, N2000, N2200, N2500, N2800 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 2000 | 10 pF | 470 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 2000 | 100 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 2000 | 100 pF | 4.7 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 2000 | 100 pF | 10 nF | 2 | Y5P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 2000 | 1 nF | 22 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2, and Class 3, 1 kVDC, 2 kVDC, 3 kVDC, 6 kVDC | Radial | 2000 | 1 nF | 33 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Radial | 3000 | 10 pF | 4.7 nF | 1 | C0G, N1500, N2000, N2200, N2500, N2800 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Precision Capacitors | Radial | 1000 | 1 pF | 2.7 pF | 1 | C0K | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Precision Capacitors | Radial | 1000 | 3 pF | 270 pF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose | Radial | 1000 | 10 pF | 10 pF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 1 kVDC General Purpose | Radial | 1000 | 10 pF | 680 pF | 1 | N750, Y5T, Y5U, Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Precision Capacitors | Radial | 1000 | 33 pF | 680 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose | Radial | 1000 | 33 pF | 33 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, 1 kVDC General Purpose | Radial | 1000 | 47 pF | 22 nF | 2 | N750, Y5T, Y5U, Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Radial | 1000 | 100 pF | 2.2 nF | 1 | S3N | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose | Radial | 1000 | 100 pF | 500 pF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Disc DC Capacitors Class 2, Low Loss (0.2 %), 500 VDC, 1 kVDC, 2 kVDC and 3 kVDC | Radial | 1000 | 100 pF | 4.7 nF | 2 | Y5R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors, Class 2, Low Loss (0.5 %), 1 kVDC, 2 kVDC, 3 kVDC | Radial | 1000 | 100 pF | 4.7 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose | Radial | 1000 | 1 nF | 1 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose | Radial | 1000 | 1 nF | 1 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose | Radial | 1000 | 1.2 nF | 100 nF | 2 | Z5U |