Capacitors - Ceramic - Radial
Showing 1 to 50 of 79 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 50 | 10 pF | 10 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 50 | 100 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 100 | 10 pF | 5.6 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 100 | 100 pF | 560 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 200 | 33 pF | 3.9 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 200 | 100 pF | 220 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 500 | 100 pF | 47 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 330 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 100 pF | 12 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 330 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 330 pF | 180 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 470 pF | 1 µF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50 | 470 pF | 150 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 100 pF | 8.2 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 470 pF | 470 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100 | 470 pF | 27 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 100 pF | 1 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200 | 330 pF | 100 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400 | 9 nF | 100 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400 | 10 nF | 10 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 8 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 8 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 8 nF | 2 | Y5S | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300 | 10 pF | 68 pF | 1 | C0G, U2J, P3K, R3L, S3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300 | 100 pF | 15 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400 | 10 pF | 68 pF | 1 | C0G, U2J, P3K, R3L, S3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400 | 100 pF | 15 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 1 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250 | 4.7 nF | 10 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 1 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300 | 4.7 nF | 10 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 1 nF | 10 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400 | 4.7 nF | 10 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 125 | 1 nF | 50 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 400 | 1 nF | 50 nF | 2 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 10 pF | 47 pF | 1 | C0G, U2J, P3K, R3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 500 | 33 pF | 1.8 nF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 68 pF | 20 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 10 pF | 47 pF | 1 | C0G, U2J, P3K, R3L | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 68 pF | 20 nF | 2 | X7R, Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 10 pF | 10 pF | 1 | C0G | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 27 pF | 39 pF | 1 | U2J | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 56 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized | Radial | 1000 | 10 nF | 10 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Radial | 1000 | 10 pF | 6.8 nF | 1 | C0G, N1500, N2000, N2200, N2500, N2800 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Radial | 2000 | 10 pF | 6.8 nF | 1 | C0G, N1500, N2000, N2200, N2500, N2800 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Radial | 3000 | 10 pF | 4.7 nF | 1 | C0G, N1500, N2000, N2200, N2500, N2800 |