Ceramic - Noble Metal
Showing 1 to 50 of 261 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Case (EIA & Mil) ▲▼ | Dielectric ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 0603 | X5R | 6.3 | 120 nF | 150 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | 0603 | X5R | 6.3 | 120 nF | 150 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 0402 | X5R | 16 | 27 nF | 47 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Non-Magnetic Applications | 0402 | X5R | 16 | 27 nF | 47 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR06 (2225) | BX | 50 | 390 nF | 470 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR37 (0402) | BR | 50 | 100 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR37 (0402) | BX | 50 | 100 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | 0402 | BR | 50 | 100 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | 0402 | BX | 50 | 100 pF | 8.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Extended Bending Capability | 0603 | X8R | 50 | 10 nF | 33 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Extended Bending Capability | 1206 | X8R | 50 | 10 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Extended Bending Capability | 1210 | X8R | 50 | 10 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | 1206 | X8R | 50 | 1 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | 1210 | X8R | 50 | 10 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | 1206 | X8R | 50 | 1 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | 1210 | X8R | 50 | 10 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | CKS54 (2225) | BP | 50 | 1.1 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 | CKS54 (2225) | BX | 50 | 120 nF | 470 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Capacitors | 0505 | X = BX | 50 | 510 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Capacitors | 1111 | X = BX | 50 | 5 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | 1206 | X8R | 50 | 1 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Up to 150 °C | 1210 | X8R | 50 | 10 nF | 220 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR01 (0805) | BP | 100 | 10 pF | 180 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR01 (0805) | BX | 100 | 120 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR02 (1805) | BP | 100 | 220 pF | 270 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR02 (1805) | BX | 100 | 3.9 nF | 22 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR03 (1808) | BP | 100 | 330 pF | 1 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR03 (1808) | BX | 100 | 12 nF | 68 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR04 (1812) | BP | 100 | 1.2 nF | 3.3 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR04 (1812) | BX | 100 | 39 nF | 180 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR31 (0805) | BP | 100 | 1 pF | 680 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR31 (0805) | BX | 100 | 470 pF | 18 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR32 (1206) | BP | 100 | 1 pF | 2.2 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR32 (1206) | BX | 100 | 4.7 nF | 39 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR33 (1210) | BP | 100 | 1 nF | 3.3 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR33 (1210) | BX | 100 | 15 nF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR34 (1812) | BP | 100 | 2.2 nF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR34 (1812) | BX | 100 | 27 nF | 180 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR35 (1825) | BP | 100 | 4.7 nF | 22 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR35 (1825) | BX | 100 | 56 nF | 470 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR36 (0603) | BP | 100 | 51 pF | 1 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR36 (0603) | BR | 100 | 100 pF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR36 (0603) | BX | 100 | 100 pF | 56 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR | CDR37 (0402) | BP | 100 | 22 pF | 150 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | 0603 | BP | 100 | 1 pF | 1 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | 0603 | BR | 100 | 100 pF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | 0603 | BX | 100 | 100 pF | 100 nF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | 0402 | BP | 100 | 1 pF | 180 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05003 | 0402 | BP | 100 | 1 pF | 27 pF | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | 0805 | BR | 100 | 100 pF | 220 nF |