Capacitors - Film - Consumer
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Voltage Min.
(V) ▲▼ ![]() | Voltage Max.
(V) ▲▼ ![]() | CapacitanceMin. ▲▼ ![]() | CapacitanceMax. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | Radial | 150 | 150 | 0.35 pF | 27 pF | |
![]() Enlarge | Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | Radial | 150 | 150 | 2.5 pF | 65 pF | |
![]() Enlarge | Capacitors, Variable | Film | Ø 7.5 mm Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 33 pF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 50 | 630 | 0.001 uF | 1.5 uF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 250 | 630 | 0.01 uF | 15 uF |