Capacitors - Film - High Frequency
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage Min.
(V) ▲▼ | Voltage Max.
(V) ▲▼ | CapacitanceMin. ▲▼ | CapacitanceMax. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Film Foil Capacitors KP Radial Potted Type | Radial | 63 | 630 | 0.0001 uF | 0.022 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 160 | 2500 | 0.00047 uF | 82 uF | |
![]() Enlarge | Capacitors, Fixed | Film | THB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified | 400 | 2500 | 0.001 uF | 15 uF | ||
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type | Radial | 160 | 630 | 0.01 uF | 3.9 uF |