Capacitors - Film - Axial
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage Min.
(V) ▲▼ | Voltage Max.
(V) ▲▼ | CapacitanceMin. ▲▼ | CapacitanceMax. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class X2 Axial MKT 253 VAC - Continuous Across the Line | Axial | 253 | 253 | 0.01 uF | 2.2 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 160 | 630 | 47 pF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 630 | 1600 | 0.1 uF | 3.3 uF | |
![]() Enlarge | Capacitors, Fixed | Film | AC Capacitors (Metallized Polypropylene Film), 400 VAC, Axial Type | Axial | 400 | 400 | 10 nF | 680 nF | |
![]() Enlarge | Capacitors, Fixed | Film | Double Metallized Polypropylene Film Capacitor Axial AC and Pulse Capacitor | Axial | 160 | 2000 | 1 nF | 4.7 µF | |
![]() Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Axial Type | Axial | 63 | 1000 | 0.00047 uF | 22 uF |