Capacitors - HEV/EV
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300 | 10 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440 | 10 pF | 10 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500 | 470 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 500 | 470 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760 | 470 pF | 4.7 nF | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 760 | 470 pF | 4.7 nF |