Power - Heavy Current (ESTA) - High Voltage AC
Ceramic high voltage capacitors use a ceramic dielectric material with metal electrodes on both sides. DC rated capacitors can be used under conditions not exceeding the rated voltage given for the capacitor series.
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage Min. (V) ▲▼ | Output Min. (kvar) ▲▼ | Output Max. (kvar) ▲▼ | Frequency Min. (Hz) ▲▼ | Frequency Max. (Hz) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High voltage AC 3-phase capacitor banks | All-film polypropylene / aluminum foil | High voltage AC capacitor banks, indoor / outdoor | 1000 | 150 | > 25 000 | 50 | 60 | |
![]() Enlarge | 3-phase capacitor banks up to 12 kV | All-film polypropylene / aluminum foil | Power capacitors IP55, indoor / outdoor | 1000 | 50 | 6840 | 50 | 60 | |
![]() Enlarge | Fixed or switched | Metal enclosed power modules, air insulated | MECB, indoor or outdoor | 1000 | 150 | 20 000 | 50 | 60 | |
![]() Enlarge | High voltage AC 1-phase | All-film polypropylene / aluminum foil | High voltage AC power capacitors, indoor / outdoor | 1000 | 25 | 1000 | 50 | 60 | |
![]() Enlarge | High voltage AC power capacitors, 3-phase units | All-film polypropylene / aluminum foil | High voltage power capacitors, indoor | 1000 | 25 | 900 | 50 | 60 |