Power - Heavy Current (ESTA) - Low Voltage AC

Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Voltage Max.
(V)
filter
Capacitance (min.)
▲▼filter
Capacitance (max.)
▲▼filter
Output Min.
▲▼filter
Output Max.
▲▼filter
Datasheet
13226
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmLVAC power capacitors - oil - INDOOR, IP0010003-phase D: 3 x 20.3 µF, 1-phase: 165.7 µF 3-phase D: 3 x 300.9 µF, 1-phase: 332.2 µF3-phase: 8.33 1-3-phase: 30 1-ph
Datasheet
13226
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmLVAC power capacitors - dry - INDOOR, IP0010003-phase D: 3 x 20.3 µF 3-phase D: 3 x 300.9 µF3-phase: 8.333-phase: 30
Datasheet
13229
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmLVAC power capacitors - oil - INDOOR, IP2010003-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF237.1
Datasheet
13229
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmLVAC power capacitors - dry - INDOOR, IP2010003-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF237.1
Datasheet
13230
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmLVAC power capacitors - oil - INDOOR, IP2010003-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF237.1
Datasheet
13230
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmLVAC power capacitors - dry - INDOOR, IP2010003-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF237.1
Datasheet
13007
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmESTAdry D-type, LVAC power capacitors - dry - INDOOR, IP0010003-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF3056.2
Datasheet
13007
Enlarge
Capacitors, fixed, low voltageMKP, metallized polypropylene filmESTAdry D-type, LVAC power capacitors - dry - OUTDOOR, IP0010003-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF3056.2