Capacitors - Power - Heavy Current (ESTA) - Solar
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitance ▲▼ | Capacitance ▲▼ |
|---|---|---|---|---|---|---|
![]() Enlarge | High voltage AC 3-phase capacitor banks | All-film polypropylene / aluminum foil | High Voltage AC Power Capacitors 3-Phase Capacitor Banks | |||
![]() Enlarge | High voltage AC power capacitors, 3-phase units | All-film polypropylene / aluminum foil | High Voltage AC Power Capacitors 3-Phase Units | |||
![]() Enlarge | High voltage AC 1-phase | All-film polypropylene / aluminum foil | High Voltage AC Power Capacitors 1-Phase Units | pF | pF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | ESTAdry D-Type, LVAC Power Capacitors | 3-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF | 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | 3-phase D: 3 x 20.3 µF, 1-phase: 165.7 µF | 3-phase D: 3 x 300.9 µF, 1-phase: 332.2 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | 3-phase D: 3 x 20.3 µF | 3-phase D: 3 x 300.9 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors Terminal Block With Spring Connection | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors Terminal Block With Spring Connection | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF |