Capacitors - Tantalum - High Frequency
Showing 1 to 39 of 39 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Type ▲▼ ![]() | Technology ▲▼ ![]() | Description ▲▼ ![]() | Mounting ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Voltage (V) ▲▼ ![]() | Capacitance (min.) ▲▼ ![]() | Capacitance (max.) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 7 | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 150 µF | 150 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 10 | 330 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 68 µF | 68 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 16 | 100 µF | 100 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 20 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 20 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 20 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 20 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 20 | 47 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 25 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 25 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 25 | 22 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 25 | 33 µF | 33 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 35 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 35 | 15 µF | 15 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Low ESR | SMD, molded | See datasheet | 35 | 22 µF | 22 µF |