Capacitors - Tantalum - High Reliability
Showing 1 to 50 of 845 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼  | Product Image  | Type ▲▼  | Technology ▲▼  | Description ▲▼  | Mounting ▲▼  | Case (EIA & Mil) ▲▼  | Voltage (V) ▲▼  | Capacitance (min.) ▲▼  | Capacitance (max.) ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 470 µF | 470 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 680 µF | 680 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 1 mF | 1 mF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 4 | 1.5 mF | 1.5 mF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 330 µF | 330 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 470 µF | 470 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 680 µF | 680 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 6.3 | 1 mF | 1 mF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 330 µF | 330 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 470 µF | 470 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 680 µF | 680 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 10 | 1 mF | 1 mF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 16 | 220 µF | 220 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 16 | 330 µF | 330 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 16 | 470 µF | 470 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 20 | 220 µF | 220 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 20 | 330 µF | 330 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 68 µF | 68 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 100 µF | 100 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 150 µF | 150 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 25 | 220 µF | 220 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 120 µF | 120 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 560 µF | 560 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.1 mF | 1.1 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.2 mF | 1.2 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.8 mF | 1.8 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 120 µF | 120 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 560 µF | 560 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.1 mF | 1.1 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.2 mF | 1.2 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25 | 1.8 mF | 1.8 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 100 µF | 100 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 470 µF | 470 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 680 µF | 680 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 950 µF | 950 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 1 mF | 1 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Ultra High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 1.5 mF | 1.5 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 35 | 2.8 mF | 2.8 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 100 µF | 100 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 470 µF | 470 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 680 µF | 680 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 950 µF | 950 µF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 1 mF | 1 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30 | 1.5 mF | 1.5 mF | ||
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 35 | 47 µF | 47 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 35 | 68 µF | 68 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 35 | 100 µF | 100 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 15 µF | 15 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 22 µF | 22 µF | |
![]() Enlarge  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | See datasheet | 50 | 33 µF | 33 µF |