Capacitors - Thin Film
Vishay's thin film capacitors include wire bondable single-value, binary and bar MOS, and surface-mount RF capacitors.
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Case Size ▲▼ | Working Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Binary MOS Capacitors | Wire Bondable | 0203 | 100 | 0.25 pF | 8 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Bar MOS Capacitors | 1204 | 100 | 5 pF | 50 pF | ||
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Bar MOS Capacitors | 2404 | 100 | 10 pF | 100 pF | ||
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Binary MOS Capacitors | Wire Bondable | 0402 | 75 | 1 pF | 16 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Binary MOS Capacitors | Wire Bondable | 0404 | 75 | 3 pF | 48 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Single Value Chip and Wire Capacitors | Wire Bondable | 0202 | 200 | 0.5 pF | 51 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Single Value Chip and Wire Capacitors | Wire Bondable | 0303 | 150 | 33 pF | 100 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Single Value Chip and Wire Capacitors | Wire Bondable | 0404 | 190 | 56 pF | 220 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Single Value Chip and Wire Capacitors | Wire Bondable | 0505 | 140 | 150 pF | 510 pF | |
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Single Value Chip and Wire Capacitors | Wire Bondable | 0606 | 360 pF | 1000 pF |