Vishay Cera-Mite
Vishay Cera-Mite is a supplier of ceramic capacitors and non-linear components for the electronics industry. Vishay Cera-Mite single-layer ceramic capacitors, available with ratings from 100 V to 40 kV, are used in power supplies, electronic lighting, EMI/RFI filtering, and aerospace and industrial applications.
The products also include a wide range of ceramic disc capacitors, including AC-line-rated disc capacitors – rugged, high-voltage capacitors specifically designed and tested for use on 125 V to 600 V power sources. Certified to meet demanding Y- and X-type worldwide safety agency requirements, they are used in across-the-line, line-to-ground, and line-bypass filtering applications.
Vishay Cera-Mite ceramic positive temperature coefficient (PTC) thermistors are used for refrigeration and HVAC compressor motor starting, overcurrent protection, telecommunications, and electronic fluorescent ballasts.
ceramic capacitors |
thermistors |
|---|---|
DC CAPACITORS561R HV CAPACITORS715C...DK AC CAPACITORSPOWER CAPACITORS
|
PTC |