Diodes and Rectifiers
Vishay is a world leader in diodes and rectifiers, having a broad technology base and a solid position in automotive, industrial, computing, and consumer markets.
- Protection Diodes
TVSIndustry first snapback type XClampR® TVS; patented PAR® temperature range up to 185 °C; TRANSZORB® offer broad voltage range up to 495 V.
ESD ProtectionHigh performance with high ESD robustness level, low capacitance and leakage for low loss high speed Interface solutions.
EMI FilterHigh performance with high ESD robustness level, low capacitance and leakage for low loss high speed Interface solutions.
- Small Signal Diodes
Zener DiodesNew leadless sidewall plated DFN1006-2A package added to the full range of industrial and automotive qualified series.
Small Signal Switching DiodesExcellent choice for rectification, polarity protection or signal switching applications.
Small Signal Schottky DiodesFull Portfolio includes dual-diode common anode, dual-diode common cathode, dual-series serial, and single-diodes.
- Power Rectifiers
Standard and Fast RecoveryStandard recovery rectifiers with ESD capability and low forward voltage available in a wide range of eSMP® package series.
Ultrafast RecoveryFRED Pt® hyperfast and ultrafast rectifiers are based on Pt doping technology, offer best in class reverse recovery losses and increase efficiency.
SchottkyPatented Trench MOS Barrier Schottky (TMBS®) rectifiers with blocking voltage from 45 V to 200 V and improved switching performance.
Silicon Carbide (SiC)Featuring a merged PIN Schottky (MPS) design, allowing the diodes to operate at higher temperatures.
BridgeisoCink+™ power bridge rectifier series and the lowest VF GBUE2560-M3 offer the best system effeciency.
Medium and High Power DiodesHigh performance fast and standard recovery parts in hockey PUK and stud construction for Industrial applications.