Schottky - High Performance
Vishay offers a full range of rectifier products, including bridge, Schottky, and fast and ultrafast recovery devices. More than 20 package options are available, including the compact surface-mount SMP, SMPC, and MicroSMP.
Showing 1 to 50 of 740 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | Forward Current (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | VDRM/VRRM Range (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-41 (DO-204AL) | 1 | 25 | 20 | see datasheet | 125 | Single | No | ||
![]() Enlarge | DO-41 (DO-204AL) | 1 | 25 | 30 | see datasheet | 125 | Single | No | ||
![]() Enlarge | DO-41 (DO-204AL) | 1 | 25 | 40 | see datasheet | 125 | Single | No | ||
![]() Enlarge | DO-201AD | 3 | 80 | 20 | see datasheet | 125 | Single | No | ||
![]() Enlarge | DO-201AD | 3 | 80 | 30 | see datasheet | 125 | Single | No | ||
![]() Enlarge | DO-201AD | 3 | 80 | 40 | see datasheet | 125 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 20 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 20 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 30 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 30 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 40 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 40 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 50 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 50 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 60 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1 | 30 | 60 | see datasheet | see datasheet | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 2 | 50 | 30 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 2 | 50 | 30 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 2 | 50 | 40 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 2 | 50 | 40 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 65 | 30 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 65 | 30 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 65 | 40 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 65 | 40 | see datasheet | 150 | Single | No | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 100 | 40 | 0.34 | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 50 | 50 | 0.55 | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 50 | 50 | 0.55 | 150 | Single | No | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 60 | 50 | 0.51 | 150 | Single | No | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 60 | 50 | 0.51 | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 50 | 60 | 0.55 | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 3 | 50 | 60 | 0.55 | 150 | Single | No | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 60 | 60 | 0.51 | 150 | Single | No | ||
![]() Enlarge | SMB (DO-214AA) | 3 | 60 | 60 | 0.51 | 150 | Single | No | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 30 | 20 | see datasheet | see datasheet | Single | Yes | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 30 | 30 | see datasheet | see datasheet | Single | Yes | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 30 | 40 | see datasheet | see datasheet | Single | Yes | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 30 | 50 | see datasheet | see datasheet | Single | Yes | ||
![]() Enlarge | GL41 (DO-213AB) | 1 | 30 | 60 | see datasheet | see datasheet | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 25 | 0.50 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 35 | 0.50 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 45 | 0.50 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 90 | 0.75 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 90 | 0.75 | 150 | Single | No | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 90 | 0.75 | 150 | Single | Yes | ||
![]() Enlarge | SMA (DO-214AC) | 1.5 | 40 | 90 | 0.75 | 150 | Single | No | ||
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 35 | see datasheet | 150 | Common cathode | No | ||
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 45 | see datasheet | 150 | Common cathode | No | ||
![]() Enlarge | TO-247AD 3L | 2 x 30 | 350 | 60 | see datasheet | 150 | Common cathode | No | ||
![]() Enlarge | ITO-220AC | 10 | 250 | 100 | 0.64 | 175 | Single | Yes | ||
![]() Enlarge | ITO-220AB | 2 x 5 | 150 | 100 | 0.61 | 175 | Common cathode | Yes |