Diodes and Rectifiers - Schottky - ITO-220AC
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | VF at IF( V at A ) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | ITO-220AC | 10 | 250 | 0.64 | 100 | 175 | Single | Yes | |
![]() Enlarge | ITO-220AC | 10 | 150 | 0.65 | 100 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 10 | 150 | 0.65 | 90 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 10 | 250 | 0.64 | 100 | 175 | Single | No | |
![]() Enlarge | ITO-220AC | 2 x 5 | 150 | 0.61 | 100 | 175 | Common cathode | No | |
![]() Enlarge | ITO-220AC | 10 | 150 | see datasheet | 45 | 150 | Single | Yes | |
![]() Enlarge | ITO-220AC | 10 | 150 | see datasheet | 60 | 150 | Single | Yes | |
![]() Enlarge | ITO-220AC | 10 | 150 | 0.65 | 90 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 10 | 150 | 0.65 | 100 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 16 | 150 | see datasheet | 35 to 60 | 150 | Single | Yes | |
![]() Enlarge | ITO-220AC | 7.5 | 150 | see datasheet | 45 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 10 | 240 | 0.35 | 25 | 150 | Single | Yes | |
![]() Enlarge | ITO-220AC | 10 | 100 | 0.52 | 45 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 10 | 100 | 0.52 | 45 | 200 | Single | No | |
![]() Enlarge | ITO-220AC | 20 | 160 | 0.51 | 45 | 200 | Single | No | |
![]() Enlarge | ITO-220AC | 30 | 200 | 0.51 | 45 | 200 | Single | No | |
![]() Enlarge | ITO-220AC | 40 | 240 | 0.51 | 45 | 200 | Single | No | |
![]() Enlarge | ITO-220AC | 5 | 80 | 0.65 | 200 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 5 | 100 | 0.65 | 200 | 175 | Single | No | |
![]() Enlarge | ITO-220AC | 7.5 | 100 | 0.60 | 60 | 150 | Single | No | |
![]() Enlarge | ITO-220AC | 7.5 | 100 | 0.60 | 60 | 150 | Single | No |