Diodes and Rectifiers - Schottky - MicroSMP (DO-219AD)
Showing 1 to 20 of 20 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | VF at IF( V at A ) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.35 | 20 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.41 | 30 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.35 | 30 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.41 | 40 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.52 | 50 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.52 | 60 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.47 | 20 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.47 | 30 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.65 | 200 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.45 | 60 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.36 | 45 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.58 | 100 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.61 | 120 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 25 | 0.64 | 150 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.70 | 200 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.51 | 60 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.40 | 45 | 150 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.62 | 100 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.65 | 120 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 30 | 0.68 | 150 | 175 | Single | No |