Diodes and Rectifiers - Schottky - SlimSMA (DO-221AC)
Showing 1 to 23 of 23 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | VF at IF( V at A ) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.52 | 100 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.37 | 45 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.41 | 60 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.56 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.54 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.46 | 60 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.48 | 60 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 3 | 80 | 0.40 | 50 | 150 | Single | No | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.59 | 100 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.59 | 100 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.62 | 120 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.66 | 150 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 90 | 0.69 | 200 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.48 | 60 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.39 | 45 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.48 | 60 | 150 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.62 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.59 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.64 | 120 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.68 | 150 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.52 | 60 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.54 | 60 | 175 | Single | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 5 | 100 | 0.41 | 50 | 150 | Single | No |