Diodes and Rectifiers - Schottky - SlimSMAW (DO-221AD)
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | VF at IF( V at A ) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimSMAW (DO-221AD) | 2 | 50 | 0.56 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 2 | 50 | 0.59 | 120 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 2 | 50 | 0.64 | 150 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 2 | 60 | 0.46 | 60 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 3 | 60 | 0.58 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 3 | 60 | 0.6100000143051147 | 120 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 3 | 60 | 0.64 | 150 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 3 | 60 | 0.4699999988079071 | 60 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 5 | 100 | 0.6200000047683716 | 100 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 5 | 100 | 0.64 | 120 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 5 | 100 | 0.6800000071525574 | 150 | 175 | Single | Yes | |
![]() Enlarge | SlimSMAW (DO-221AD) | 5 | 60 | 0.52 | 60 | 175 | Single | Yes |