Diodes and Rectifiers - Small Signal Schottky Diodes
Small-signal Schottky diodes are available in a variety of packages including SOD-123, SOD-323, SOD-523, and SOT-23. The new leadless sidewall plated DFN1006-2A package for miniaturization helps engineers meet next generation design challenges more efficiently. Vishay’s small-signal Schottky diodes portfolio includes dual-diode common anode, dual-diode common cathode, dual-series serial, and single-diode parts. Include are several automotive qualified and Production Part Approval Process (PPAP) capable parts.
- Parametric Search
- Small Signal Schottky Diodes
- Design Tools
- Document Library
- Press Releases
- Product Videos
To select multiple values, Ctrl-click or click-drag over the items
| Part Number ▲▼ | Product Image | Product Group ▲▼ | VR max. (V) ▲▼ | IF max. (mA) ▲▼ | VF max. at IF ( mV at mA ) ▲▼ | AEC-Q101 Qualified ▲▼ | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Small Signal Schottky Diode | 70 | 70 | 1000 at 15 | Yes | SOD-323 | Single | |
![]() Enlarge | Small Signal Schottky Diode | 70 | 70 | 1000 at 15 | Yes | SOD-323 | Single | |
![]() Enlarge | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | No | QuadroMELF (SOD-80) | Single | |
![]() Enlarge | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | No | QuadroMELF (SOD-80) | Single | |
![]() Enlarge | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | No | QuadroMELF (SOD-80) | Single | |
![]() Enlarge | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | No | QuadroMELF (SOD-80) | Single | |
![]() Enlarge | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | No | QuadroMELF (SOD-80) | Single | |
![]() Enlarge | Small Signal Schottky Diodes | 40 | 30 | 1000 at 15 | No | MicroMELF | Single | |
![]() Enlarge | Small Signal Schottky Diodes | 50 | 30 | 1000 at 15 | No | MicroMELF | Single | |
![]() Enlarge | Small Signal Schottky Diodes | 60 | 30 | 1000 at 15 | No | MicroMELF | Single | |
![]() Enlarge | Small Signal Schottky Diode | 30 | 200 | 800 at 100 | No | MicroMELF | Single | |
![]() Enlarge | Small Signal Schottky Diode | 50 | 200 | 900 at 100 | No | MicroMELF | Single | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Single | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Single | |
![]() Enlarge | Small Signal Schottky Diode | 40 | 120 | 1000 at 40 | Yes | SOD-523 | Single | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Dual serial | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Dual serial | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Common cathode | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Common cathode | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Common anode | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 40 | 200 | 380 at 50 | Yes | SOT-23 | Common anode | |
![]() Enlarge | Small Signal Schottky Diode | 40 | 200 | 400 at 40 | Yes | DFN1006-2A | Single | |
![]() Enlarge | Small Signal Schottky Diode with TJ max. = 175 °C | 40 | 200 | 400 at 40 | Yes | DFN1006-2A | Single | |
![]() Enlarge | Small Signal Schottky Diode | 40 | 30 | 370 at 1 | Yes | SOD-523 | Single | |
![]() Enlarge | Small Signal Schottky Diodes, Single and Dual | 70 | 200 | 410 at 50 | Yes | SOT-23 | Single |