Diodes and Rectifiers - Standard and Fast Recovery - MPG06
Showing 1 to 13 of 13 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MPG06 | 1 | 50 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 100 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 200 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 400 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 600 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 800 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 1000 | 1.1 | 150 | Single die | Yes | ||
![]() Enlarge | MPG06 | 1 | 50 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 100 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 200 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 400 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 600 | 1.3 | 150 | 150 | Single die | Yes | |
![]() Enlarge | MPG06 | 1 | 800 | 1.3 | 150 | 150 | Single die | Yes |