Diodes and Rectifiers - Standard and Fast Recovery - GPP
Showing 1 to 50 of 270 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMA (DO-214AC) | 1 | 50 | 1.1 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 175 | Single | Yes | |
![]() Enlarge | 3L TO-220AB | 20 | 1200 | 1.1 | 150 | Single | Yes | ||
![]() Enlarge | 2L TO-220AC | 20 | 1200 | 1.1 | 150 | Single | Yes | ||
![]() Enlarge | D2PAK (TO-263AB) | 8 | 50 to 1000 | 1.1 | 150 | Single | Yes | ||
![]() Enlarge | SMC (DO-214AB) | 10 | 1200 | 0.88 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 12 | 400 | 0.90 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 12 | 600 | 0.90 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 12 | 800 | 0.90 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 12 | 1000 | 0.90 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 12 | 1200 | 0.90 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 10 | 800 | 1.1 | 150 | Single | No | ||
![]() Enlarge | D2PAK (TO-263AB) | 10 | 1000 | 1.1 | 150 | Single | No | ||
![]() Enlarge | D2PAK (TO-263AB) | 10 | 1200 | 1.1 | 150 | Single | No | ||
![]() Enlarge | D2PAK (TO-263AB) | 10 | 1200 | 1.1 | 150 | Single | Yes | ||
![]() Enlarge | SMB (DO-214AA) | 1 | 400 | 0.88 | 150 | Single | No | ||
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 1200 | 1.20 | 175 | Single | No | ||
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 1200 | 1.20 | 175 | Single | Yes | ||
![]() Enlarge | SlimSMA (DO-221AC) | 1 | 400 | 0.85 | 150 | Single | No | ||
![]() Enlarge | SlimSMA (DO-221AC) | 1 | 600 | 0.85 | 150 | Single | No | ||
![]() Enlarge | SlimSMA (DO-221AC) | 1 | 800 | 0.85 | 150 | Single | No | ||
![]() Enlarge | SlimSMA (DO-221AC) | 1 | 1000 | 0.85 | 150 | Single | No | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 200 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 400 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 600 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 800 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 0.84 | 175 | Single | Yes | ||
![]() Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 100 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 200 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 400 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 600 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 800 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1.5 | 1000 | 1.1 | 1800 | 150 | Single | No | |
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 800 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 1000 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | 2L TO-220AC | 20 | 1600 | 1.1 | 150 | Single | Yes | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 50 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 100 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 200 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 400 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 600 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 800 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-15 (DO-204AC) | 2 | 1000 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-41 (DO-204AL) | 1 | 50 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-41 (DO-204AL) | 1 | 100 | 1.1 | 150 | Single | No | ||
![]() Enlarge | DO-41 (DO-204AL) | 1 | 200 | 1.1 | 150 | Single | No |