Diodes and Rectifiers - Standard and Fast Recovery - SMPD (TO-263AC)
Showing 1 to 18 of 18 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPD (TO-263AC) | 10 | 100 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 10 | 200 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 10 | 400 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 10 | 600 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 10 | 400 | 0.83 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 10 | 600 | 0.83 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 12 | 100 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 12 | 200 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 12 | 400 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 12 | 600 | 0.96 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 12 | 400 | 0.83 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 12 | 600 | 0.83 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 100 | 1.03 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 200 | 1.03 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 400 | 1.03 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 600 | 1.03 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 400 | 0.85 | 175 | Single | Yes | |
![]() Enlarge | SMPD (TO-263AC) | 20 | 600 | 0.85 | 175 | Single | Yes |