Diodes and Rectifiers - Small Signal Switching Diodes - MicroMELF
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | VRRM (V) ▲▼ ![]() | IR at VR (nA at V) ▲▼ ![]() | VF at IF (V at mA) ▲▼ ![]() | trr (ns) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | MicroMELF | 60 | 100 at 50 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 120 | 100 at 100 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 200 | 100 at 150 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 250 | 100 at 200 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 100 | 25 at 20 | 1 at 50 | 8 | Single | No | |
![]() Enlarge | MicroMELF | 75 | 50 at 50 | 1 at 50 | 4 | Single | No | |
![]() Enlarge | MicroMELF | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
![]() Enlarge | MicroMELF | 100 | 25 at 20 | 0.720 at 5 | 8 | Single | No |