Diodes and Rectifiers - TVS Protection - SMBG (DO-215AA)
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | PPPM at 10 x 1000 μs (W) ▲▼ ![]() | TVS Polarity ▲▼ ![]() | VBR Min. (V) ▲▼ ![]() | VWM Min. (V) ▲▼ ![]() | VWM Max. (V) ▲▼ ![]() | TJ Max. (°C) ▲▼ ![]() | Product Line ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMBG (DO-215AA) | 600 | Unidirectional, bidirectional | 6.4 | 5 | 188 | 150 | TRANSZORB® TVS | Yes |