Diodes and Rectifiers - TVS Protection - SMCG (DO-215AB)
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | TVS Polarity ▲▼ | VBR Min. (V) ▲▼ | VWM Min. (V) ▲▼ | VWM Max. (V) ▲▼ | TJ Max. (°C) ▲▼ | Product Line ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMCG (DO-215AB) | 1500 | Unidirectional, bidirectional | 6.4 | 5 | 188 | 150 | TRANSZORB® TVS | Yes |