Diodes and Rectifiers - TVS Protection - DO-218AC
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | TVS Polarity ▲▼ | VBR Min. (V) ▲▼ | VWM Min. (V) ▲▼ | VWM Max. (V) ▲▼ | TJ Max. (°C) ▲▼ | Product Line ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-218AC | 3600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 3600 | Unidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 4600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 4600 | Unidirectional | 11.1 | 10 | 43 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 6600 | Unidirectional | 27 | 22 | 22 | 175 | PAR® TVS | Yes | |
![]() Enlarge | DO-218AC | 6600 | Unidirectional | 11.1 | 10 | 85 | 175 | PAR® TVS | Yes |