Diodes and Rectifiers - TVS Protection - SMF (DO-219AB)
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | PPPM at 10 x 1000 μs (W) ▲▼ | TVS Polarity ▲▼ | VBR Min. (V) ▲▼ | VWM Min. (V) ▲▼ | VWM Max. (V) ▲▼ | TJ Max. (°C) ▲▼ | Product Line ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMF (DO-219AB) | 400 | Bidirectional | 11.1 | 10 | 85 | 175 | TRANSZORB® TVS | Yes | |
![]() Enlarge | SMF (DO-219AB) | 400 | Unidirectional, bidirectional | 10 | 8.55 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SMF (DO-219AB) | 400 | Unidirectional | 6.4 | 3.3 | 63 | 175 | TRANSZORB® TVS | Yes |