Diodes and Rectifiers - TVS Protection - SlimSMAW (DO-221AD)
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼  | Product Image  | Package (JEDEC®) Code ▲▼  | PPPM at 10 x 1000 μs (W) ▲▼  | TVS Polarity ▲▼  | VBR Min. (V) ▲▼  | VWM Min. (V) ▲▼  | VWM Max. (V) ▲▼  | TJ Max. (°C) ▲▼  | Product Line ▲▼  | AEC-Q101 Qualified ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge  | SlimSMAW (DO-221AD) | 600 | Unidirectional | 6.8 | 5.8 | 85.5 | 185 | PAR® TVS | Yes |