TVS Protection - XClampR™ TVS
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | PPPM at 10 x 1000 μs (W) ▲▼ ![]() | TVS Polarity ▲▼ ![]() | VBR Min. (V) ▲▼ ![]() | VBR Max. (V) ▲▼ ![]() | VWM (V) ▲▼ ![]() | VC Max. (V) ▲▼ ![]() | TJ Max. (°C) ▲▼ ![]() | Product Line ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-218AB | 7700 | Bidirectional | 26.7 | 29.5 | 24 | 26 | 175 | XClampR™ TVS | Yes | |
![]() Enlarge | DO-218AB | 11000 | Bidirectional | 26.7 | 29.5 | 24 | 26 | 175 | XClampR™ TVS | Yes | |
![]() Enlarge | SMC (DO-214AB) | 7000 | Bidirectional | 26.7 | 29.5 | 24 | 24 | 175 | XClampR™ TVS | Yes |