Diodes and Rectifiers - Ultrafast Recovery - MicroSMP (DO-219AD)
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 100 | 0.82 | 25 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 150 | 0.82 | 25 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 100 | 0.72 | 33 | 175 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 100 | 0.72 | 33 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 200 | 0.72 | 33 | 175 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 200 | 0.72 | 33 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 100 | 0.82 | 33 | 175 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 100 | 0.82 | 33 | 175 | Single | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 200 | 0.82 | 33 | 175 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 200 | 0.82 | 33 | 175 | Single | Yes |