Inductors - IHLP – Power Inductors – Hi Temperature Applications
The Vishay Intertechnology portfolio of IHLP and toroidal high-temperature power inductors includes robust high-current surface-mount and through-hole models. Operating temperatures are as high as 155 °C.
- IHLP – Power Inductors – Hi Temperature Applications
- Design Tools
- Document Library
- Press Releases
- Product Videos
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Saturation Current Typ. (A) ▲▼ | Size Class ▲▼ | Height (mm) ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Commercial Power Inductor, High Voltage 1.5 kV, SMD, High Temperature 180 °C | 1.9 | 1.9 | 30000 | 80 | 0808 | -40 to +180 | ||
![]() Enlarge | IHLE® High Current Inductor With E-Field Shield 5.7 x 5.4 x 3.4 | 0.22 | 15 | 18000 | 8.6 | 2020 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 7.2 x 6.7 x 3.4 | 0.47 | 22 | 20000 | 17 | 2525 | 3.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 8.0 x 8.0 x 4.4 | 0.22 | 33 | 36000 | 32 | 3232 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 11.5 x 10.3 x 4.4 | 0.47 | 68 | 30000 | 28.5 | 4040 | 4.4 | -55 to +155 | |
![]() Enlarge | IHLE® High Current Inductors With E-Field Shield 13.6 x 12.9 x 6.8 | 0.33 | 100 | 62000 | 44 | 5050 | 6.8 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 1.2 | 0.1 | 1.2 | 11500 | 11.79 | 1212 | 1.2 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 1.0 | 0.1 | 1 | 11130 | 7.38 | 1212 | 1.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 3.6 x 3.2 x 2.0 | 0.1 | 3.3 | 12260 | 13.46 | 1212 | 2.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 4.7 x 4.3 x 2.0 | 0.1 | 4.7 | 17300 | 19 | 1616 | 2.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 2.0 | 0.1 | 22 | 25300 | 23.4 | 2020 | 2.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 5.7 x 5.4 x 3.0 | 0.22 | 15 | 18000 | 11 | 2020 | 3.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 7.2 x 6.7 x 3.0 | 0.33 | 22 | 22000 | 17 | 2525 | 3.0 | -55 to +155 | |
![]() Enlarge | IHLP® Automotive Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 | 0.47 | 68 | 35500 | 28.5 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 4.3 | 0.22 | 47 | 49000 | 54.4 | 5050 | 4.3 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 17.9 x 17.1 x 7.0 | 0.47 | 47 | 65000 | 76 | 6767 | 7.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 19.4 x 19.3 x 7.0 | 0.56 | 33 | 61000 | 70 | 7575 | 7.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 22.0 x 22.1 x 13.0 | 0.47 | 100 | 80000 | 100 | 8787 | 13.0 | -55 to +155 | |
![]() Enlarge | IHLP® Commercial Inductors, High Temperature (155 °C) Series 13.6 x 12.9 x 6.5 / 6.4 | 0.22 | 100 | 66000 | 68 | 5050 | 6.56.4 | -55 to +155 | |
![]() Enlarge | Commercial Inductors, High Temperature (155 °C) Series 11.5 x 10.3 x 4.0 | 0.13 | 0.13 | 72000 | 63 | 4040 | 4.0 | -55 to +155 | |
![]() Enlarge | Commercial Inductors, Low Inductance, Ultra Low DCR With Options Between High Temperature 155 °C and High Saturation Rating 7.2 x 6.7 x 3.0 | 0.056 | 0.1 | 58000 | 62 | 2525 | -55 to +125 |