Inductors - IHTH – Power Inductors (Commercial/Industrial/Automotive)

Vishay IHTH power inductors are high-current, through-hole, high-temperature parts. All are lead (Pb)-free, RoHS-compliant, and Vishay Green. Several of the parts are also Vishay Automotive Grade and halogen-free. Applications include notebook, PC, and server applications; high-current POL converters; low-profile, high-current power supplies; battery-powered devices; and DC/DC converters. Applications for the Automotive Grade parts include engine and transmission control units, diesel injection drivers, noise suppression for motors, and LED drivers.

Showing 1 to 16 of 16 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Product Image
Description
▲▼filter
Inductance Min.
(µH)
▲▼filter
Inductance Max.
(µH)
▲▼filter
Max. DC
(mA)
▲▼filter
Saturation Current Typ.
(A)
▲▼filter
Size Class
▲▼filter
Operating Temperature
(°C)
▲▼filter
Datasheet
34683
Commercial Power Inductor, High Voltage, Through-Hole, High Temperature 180 °C10103000053-40 to +180
Datasheet
34680
Automotive Power Inductor, High Voltage, Through-Hole, High Temperature 180 °C10103000053-40 to +180
Datasheet
34570
High Current Through-Hole Inductor, High Temperature0.474.7134800109.41500-55 to +155
Datasheet
34559
High Current Through-Hole Inductor, High Temperature Series6.81006330075.51500-55 to +155
Datasheet
34561
High Current Through-Hole Inductor, High Temperature0.683.32350003011500-55 to +155
Datasheet
34568
High Current Through Hole Inductor, High Temperature0.683.32350003011500-55 to +155
Datasheet
34439
High Current Through Hole Inductor, High Temperature2.22.21870001902000-55 to +155
Datasheet
34655
Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C)1101380001021100-55 to +155
Datasheet
34601
Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C)1101380001021100-55 to +155
Datasheet
34678
Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C)0.68101800002351500-55 to +155
Datasheet
34677
Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C)0.68101800002351500-55 to +155
Datasheet
34684
Commercial, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C)1.2102090002432000-55 to +155
Datasheet
34681
Automotive, High Current, Radial, Through-Hole Inductor, High Temperature (155 °C)1.2102090002432000-55 to +155
Datasheet
34079
Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 125 °C, Radial Leaded1.2560020000-55 to +125
Datasheet
34234
Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 200 °C, Radial Leaded0.391003200023-55 to +200
Datasheet
34232
Vertical and Horizontal Mount, Through-Hole Toroid Inductors, High Temperature 200 °C, Radial Leaded0.474703600050-55 to +200