Infrared emitters - High Power
Showing 1 to 41 of 41 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package Type ▲▼ ![]() | Package Form ▲▼ ![]() | Package Dimensions (L x W x H) (mm) ▲▼ ![]() | Peak Wavelength (nm) ▲▼ ![]() | Radiant Intensity (mW/sr) ▲▼ ![]() | Angle of Half Intensity (±°) ▲▼ ![]() | Rise Time (ns) ▲▼ ![]() | Radiant Power(mW) ▲▼ ![]() | Forward Current (mA) ▲▼ ![]() | AEC-Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | leaded | T-1 | ∅ 3 | 940 | 36 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 170 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 170 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 220 | 10 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 72 | 17 | 15 | 40 | 100 | No | |
![]() Enlarge | leaded | T-1¾ | ∅ 5 | 940 | 50 | 25 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Reverse gullwing | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Gullwing | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Yoke | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | Axial leads | 2.5 x 2 x 2.7 | 940 | 11 | 12 | 15 | 40 | 100 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 850 | 1350 | 28 | 13 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 850 | 1350 | 28 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 860 | 925 | 40 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 850 | 1025 | 40 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 860 | 490 | 60 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 850 | 510 | 60 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 850 | 360 | 75 | 13 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 850 | 360 | 75 | 13 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1250 | 28 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 945 | 1350 | 28 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1215 | 28 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.9 | 950 | 1215 | 28 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 850 | 40 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 945 | 1025 | 40 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 860 | 40 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 2.45 | 950 | 860 | 40 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1425 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 945 | 510 | 60 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.8 | 950 | 460 | 60 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 360 | 75 | 10 | 1450 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 945 | 360 | 75 | 10 | 1450 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 320 | 75 | 10 | 1250 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.4 x 3.4 x 1.5 | 950 | 320 | 75 | 10 | 1250 | 1500 | Yes | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 2.24 | 810 | 500 | 45 | 30 | 1000 | 1000 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 3.00 | 850 | 1000 | 25 | 14 | 1300 | 1000 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 2.24 | 850 | 380 | 45 | 15 | 800 | 1500 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 2.24 | 850 | 370 | 45 | 15 | 630 | 1000 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 2.24 | 850 | 630 | 45 | 14 | 1340 | 1000 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 1.51 | 850 | 180 | 75 | 30 | 630 | 1000 | No | |
![]() Enlarge | surface-mount | High power with lens | 3.85 x 3.85 x 1.51 | 850 | 320 | 75 | 14 | 1270 | 1000 | No |