IR Receivers - Show All
Showing 1 to 50 of 1293 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Holder | 20.0 W x 13.65 H x 9.0 D | n/a | Presence sensors, proximity sensors | Leaded | ||||||||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 30 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 33 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RCMM, MCIR | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 36 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 40 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 40 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 40 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | AGC1 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Remote control | Leaded | ||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | AGC5 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | r-map | Remote control | Leaded | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | 24 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 8 | 0.7 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | 8 | 0.7 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | 8 | 0.7 | ± 50 | 0.37 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 56 | 8 | 0.7 | ± 50 | 0.37 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | 12 | 0.4 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 56 | 12 | 0.4 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 36 | 24 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RCMM | Remote control | SMD | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 36 | 30 | 0.15 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | RCMM | Remote control | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 36 | 30 | 0.15 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RCMM | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 30 | AGC2 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 30 | AGC4 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 33 | AGC2 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 33 | AGC4 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 36 | AGC2 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 36 | AGC4 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | MCIR, RC-6 | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC2 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC4 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Sejin 4PPM | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 40 | AGC2 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Sony | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 40 | AGC4 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 56 | AGC2 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Cisco | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 56 | AGC4 | 28 | 0.09 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RCA, r-step | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 30 | AGC6 | 30 | 0.08 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 33 | AGC6 | 30 | 0.08 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 36 | AGC6 | 30 | 0.08 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Panasonic, RC-5 | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC6 | 30 | 0.08 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Mitsubishi, NEC, Sharp | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 40 | AGC6 | 30 | 0.08 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 56 | AGC6 | 30 | 0.08 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 30 | AGC3 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 30 | AGC5 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded | ||
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 33 | AGC3 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | Leaded |