LED - Low current LEDs
Showing 1 to 41 of 41 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 mm | Yellow | 581 | 589 | 594 | 6.3 | 17 | 32 | 2 | 1.8 | 2.2 | 30 | Low current | |||||
| 3 mm | Green | 562 | 575 | 0.63 | 1.2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 3 mm | Green | 562 | 575 | 1 | 2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 5 mm | Green | 562 | 569 | 575 | 1 | 3.5 | 2 | 1.9 | 2.2 | 25 | Low current | ||||||
| 3 mm | Super red | 626 | 630 | 639 | 6.3 | 17 | 32 | 2 | 1.8 | 2.2 | 30 | Low current | |||||
| 3 mm | Red | 612 | 625 | 0.63 | 1.2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 3 mm | Red | 612 | 625 | 1 | 2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 5 mm | Red | 612 | 625 | 0.63 | 1.2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 5 mm | Red | 612 | 625 | 1 | 2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 3 mm | Yellow | 581 | 594 | 0.63 | 1.2 | 2 | 2.4 | 2.9 | 25 | Low current | |||||||
| 3 mm | Yellow | 581 | 594 | 1 | 2 | 2 | 2.4 | 2.9 | 25 | Low current | |||||||
| SMD 0603 | Soft orange | 600 | 605 | 609 | 3.55 | 7.5 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD 0603 | Red | 624 | 628 | 636 | 1.8 | 4 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD 0603 | Yellow | 580 | 588 | 595 | 3.55 | 7.5 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 0.28 | 1.0 | 2 | 1.8 | 2.4 | 60 | Low current | ||||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 0.56 | 1.4 | 2 | 1.8 | 2.4 | 60 | Low current | ||||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 0.71 | 2.0 | 2 | 1.9 | 2.4 | 60 | Low current | ||||||
| SMD PLCC-2 | Green | 562 | 572 | 575 | 1.12 | 2.0 | 2 | 1.9 | 2.4 | 60 | Low current | ||||||
| SMD MiniLED | Amber | 612 | 622 | 624 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 5.6 | 22.4 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD PLCC-2 | Orange | 600 | 605 | 609 | 7.1 | 16 | 28 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Orange | 600 | 605 | 609 | 11.2 | 16.5 | 28 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD MiniLED | Pure green | 555 | 565 | 0.56 | 2.24 | 2 | 1.8 | 2.2 | 60 | Low current | |||||||
| SMD MiniLED | Super red | 630 | 2.24 | 4.5 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 630 | 3.55 | 9 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 630 | 3.55 | 14 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 630 | 5.6 | 14 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD PLCC-2 | Super red | 624 | 630 | 636 | 2.8 | 10 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD PLCC-2 | Super red | 624 | 630 | 636 | 4.5 | 8.5 | 11.2 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Super red | 624 | 630 | 636 | 4.5 | 10 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Super red | 624 | 630 | 636 | 7.1 | 10.5 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Super red | 624 | 630 | 636 | 9 | 12 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Red | 612 | 618 | 625 | 0.28 | 1.1 | 2 | 1.7 | 2.4 | 60 | Low current | ||||||
| SMD 0603 | Yellow | 585 | 588 | 590 | 5.6 | 11.25 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 3.55 | 7.1 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD PLCC-2 | Yellow | 581 | 587 | 594 | 4.5 | 11.6 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD PLCC-2 | Yellow | 581 | 587 | 594 | 5.6 | 10.6 | 14 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Yellow | 581 | 587 | 594 | 5.6 | 11.6 | 22.4 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Yellow | 581 | 587 | 594 | 9 | 12.3 | 22.4 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Yellow green | 566 | 574 | 575 | 3.55 | 4.2 | 9.00 | 2 | 1.9 | 2.2 | 60 | Low current |