LED - MiniLED
Showing 1 to 39 of 39 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMD MiniLED | Blue | 458 | 465 | 472 | 280 | 440 | 710 | 20 | 2.9 | 3.4 | 60 | Standard | |||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 90 | 170 | 355 | 20 | 2 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 56 | 112 | 20 | 2.0 | 2.6 | 60 | Power | ||||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 90 | 180 | 224 | 20 | 2 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Green | 562 | 572 | 575 | 5.6 | 11.5 | 14 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Green | 562 | 572 | 575 | 5.6 | 12 | 22.4 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Green | 562 | 572 | 575 | 7.1 | 12 | 18 | 10 | 2.1 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Orange red | 612 | 622 | 624 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Super red | 630 | 35.5 | 90 | 20 | 1.9 | 2.6 | 60 | Power | ||||||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 450 | 680 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 1400 | 2500 | 3550 | 50 | 2.25 | 2.8 | 60 | Power | |||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 355 | 550 | 900 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Red | 630 | 56 | 120 | 140 | 20 | 1.9 | 2.6 | 60 | Power | |||||||
| SMD MiniLED | Red | 630 | 56 | 125 | 224 | 20 | 1.9 | 2.6 | 60 | Power | |||||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 5.6 | 22.4 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 3.55 | 7.0 | 10 | 2.1 | 3 | 60 | Standard | ||||||
| SMD MiniLED | Soft orange | 600 | 605 | 611 | 450 | 760 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 600 | 605 | 611 | 450 | 650 | 1120 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 602 | 605 | 609 | 560 | 700 | 1120 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Pure green | 555 | 565 | 0.56 | 2.24 | 2 | 1.8 | 2.2 | 60 | Low current | |||||||
| SMD MiniLED | Pure green | 555 | 560 | 565 | 14 | 28 | 20 | 2.2 | 2.6 | 60 | Standard | ||||||
| SMD MiniLED | Red | 619 | 625 | 631 | 355 | 650 | 1120 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Red | 619 | 625 | 631 | 1400 | 2000 | 3550 | 50 | 2.2 | 2.8 | 60 | Power | |||||
| SMD MiniLED | Red | 619 | 625 | 631 | 355 | 520 | 900 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Super red | 630 | 2.24 | 4.5 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 630 | 3.55 | 9 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 630 | 3.55 | 14 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 630 | 5.6 | 14 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||||
| SMD MiniLED | Super red | 626 | 630 | 639 | 280 | 450 | 900 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Super red | 626 | 630 | 639 | 900 | 1400 | 2240 | 50 | 2.2 | 2.8 | 60 | Power | |||||
| SMD MiniLED | Super red | 626 | 630 | 639 | 224 | 370 | 560 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | True green | 515 | 525 | 541 | 1400 | 2300 | 3550 | 20 | 2.9 | 3.4 | 60 | Standard | |||||
| SMD MiniLED | White | 0.3, 0.29 | 1120 | 1800 | 2800 | 20 | 3.1 | 3.75 | 60 | Standard | |||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 3.55 | 7.1 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 3.55 | 8.5 | 10 | 2.2 | 3 | 60 | Standard | ||||||
| SMD MiniLED | Yellow | 583 | 589 | 594 | 355 | 650 | 1120 | 20 | 2.15 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Yellow | 583 | 589 | 594 | 1400 | 2000 | 3550 | 50 | 2.3 | 2.8 | 60 | Power | |||||
| SMD MiniLED | Yellow | 583 | 589 | 594 | 355 | 520 | 900 | 20 | 2.1 | 2.6 | 60 | Power |