LED - White
Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 mm | White | 0.33, 0.33 | 5600 | 11200 | 20 | 3.6 | 10 | Standard | |||||||||
| SMD 0603 ChipLED | White | 0.294, 0.286 | 45 | 180 | 5 | 3.15 | 65 | Standard | |||||||||
| SMD 0603 ChipLED | White | 0.294, 0.286 | 90 | 180 | 5 | 3.00 | 65 | Standard | |||||||||
| SMD 0603 ChipLED | White | 0.255, 0.255 | 224 | 450 | 20 | 3.50 | 80 | Standard | |||||||||
| SMD 0402 ChipLED | White | 0.304, 0.300 | 45 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
| SMD 0402 ChipLED | White | 0.294, 0.286 | 71 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
| SMD 0402 ChipLED | White | 0.314, 0.315 | 71 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
| SMD 0402 ChipLED | White | 0.304, 0.300 | 71 | 90 | 180 | 5 | 2.90 | 3.05 | 65 | Standard | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 224 | 635 | 900 | 20 | 3.7 | 4.2 | 60 | Power | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 560 | 650 | 1400 | 20 | 3.7 | 4.2 | 60 | Power | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 112 | 275 | 355 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.345, 0.352 | 112 | 275 | 355 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 180 | 275 | 355 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 180 | 275 | 450 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.30, 0.28 | 180 | 275 | 450 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.32, 0.31 | 180 | 275 | 450 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 180 | 275 | 450 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.34, 0.34 | 180 | 275 | 450 | 10 | 3.3 | 4.2 | 60 | Standard | |||||||
| SMD PLCC-2 | White | 0.33, 0.33 | 112 | 160 | 224 | 5 | 3.3 | 4.2 | 60 | Standard |