Modules - Modules, Automotive - EMIPAK 1B
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VRRM (V) ▲▼ | IF(AV) (A) ▲▼ | IO (A) ▲▼ | TSINK (°C) ▲▼ | IFSM (A) ▲▼ | VF (V) ▲▼ | QC (nC) ▲▼ | TJ Max. (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | EMIPAK 1B | 6 x independent ultrafast rectifiers legs for output rectification | 650 | 23 | 80 | 160 | 1.7 | 175 | |||
![]() Enlarge | EMIPAK 1B | 6 x independent diodes legs for AC line input rectification | 1200 | 23 | 80 | 230 | 1.29 | 150 | |||
![]() Enlarge | EMIPAK 1B | SiC diodes full bridge | 1200 | 30 | 138 | 230 | 1.35 | 118 | 175 | ||
![]() Enlarge | EMIPAK 1B | MOSFET full bridge inverter | 80 | 150 |