Modules - Modules, Bridge - MTC
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM Range (V) ▲▼ ![]() | IO (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | trr (ns) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 218 | 85 | 1270 | 1330 | 2.05 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 257 | 85 | 1540 | 1610 | 1.85 | 150 | n/a | |
![]() Enlarge | MTC | Three phase bridge | 1600 to 1800 | 258 | 110 | 2400 | 2512 | 1.54 | 150 | n/a |